003Z0302



AB-QM™ Pressure Independent Control Valves

003Z0302

Technical data



CodeNumber 003Z0332 
Size ½"  In.
Description Required minimum ΔP 5 psi 
Flow Range 1.0 - 5.0 GPM  GPM
Diff.pressure range 2 - 60 psi  kPa
Connection Male G, NPSM