003Z0303



AB-QM™ Pressure Independent Control Valves

003Z0303

Technical data



CodeNumber 003Z0333 
Size ¾"  In.
Description Required minimum ΔP 5 psi 
Flow Range 1.5 - 7.5 GPM  GPM
Diff.pressure range 2 - 60 psi  kPa
Connection Male G, NPSM