003Z0304



AB-QM™ Pressure Independent Control Valves

003Z0304

Technical data



CodeNumber 003Z0334 
Size 1"  In.
Description Required minimum ΔP 5 psi 
Flow Range 2.4 - 12 GPM  GPM
Diff.pressure range 2 - 60 psi  kPa
Connection Male G, NPSM