Radiator Thermostats
Home
Products
Documentation Search
News
Contact
Home
Products
Radiator Thermostats
Thermostatic Operators
RA 2000 Thermostatic Operators
Sitemap
Thermostatic Operators
Product range description
RA 2000 Thermostatic Operators
Accessories for Radiator Sensors
Valve Bodies
Electric Actuators
013G2922
RA 2000 Thermostatic Operators
Technical data
Code Number
013G2922
Type
RA 2000
Description
Valve Mounted Dial and Remote Sensor
Design
Tamperproof
Min. Temp.
41°F (5°C)
Capillary Tube
0-6 ft.
Max. Temp.
79°F (26°C)
Terms Of Use
Privacy Policy
General Info