Hydronic Comfort Controls

013G3094



RA-C, Heating and Cooling Valve Body

013G3094

Technical data



Code Number 013G3094 
Type RA-C 15 
Design Straight valve,Double union, Tailpcs & unions required 
Connection G 3/4 A 
kv - Range at Xp = 1.0 - 3.0 K Cv range 0.35 to 1.05 
kvs Cv: 1.4  m3/h
Max Working Pressure 16  bar
Max Diff. Pressure 0.6  bar
Test Pressure 16  bar
Water Temp. 10 - 120  °C