Hydronic Comfort Controls

013G3096



RA-C, Heating and Cooling Valve Body

013G3096

Technical data



Code Number 013G3096 
Type RA-C 20 
Design Straight valve, Double union, Tailpcs & unions required 
Connection G 1 A 
kv - Range at Xp = 1.0 - 3.0 K Cv range 0.94 to 3.04 
kvs Cv: 3.8  m3/h
Max Working Pressure 16  bar
Max Diff. Pressure 0.6  bar
Test Pressure 16  bar
Water Temp. 10 - 120  °C