HomeProductsDocumentation SearchMy Product ListNewsContact
Sitemap Black Pipe  Print
Radiator Thermostats
 
> Thermostatic Operators
> Valve Bodies
  Product range description
  RA 2000 Valve Bodies
  Accessories for Radiator Valves
> Electric Actuators

013G8025



RA 2000 Valve Bodies

013G8025

Technical data



Code number 013G8025 
Type RA2000 
Description Straight 
Connection 1" 
Max. Working
Pressure
15  psi
Max. Differential
Pressure
0.6  bar
Test
Pressure
16  bar
Max. Water
Temperature
250  ° F
Application Water, LP steam