HomeProductsDocumentation SearchMy Product ListNewsContact
Sitemap Black Pipe  Print
Radiator Thermostats
 
> Thermostatic Operators
> Valve Bodies
  Product range description
  RA 2000 Valve Bodies
  Accessories for Radiator Valves
> Electric Actuators

013G8030



RA 2000 Valve Bodies

013G8030

Technical data



Code number 013G8030 
Type RA2000 
Description Side mount angle 
Connection 1-1/4" 
Max. Working
Pressure
15  psi
Max. Differential
Pressure
0.6  bar
Test
Pressure
16  bar
Max. Water
Temperature
250  ° F
Application Water, LP steam