HomeProductsDocumentation SearchMy Product ListNewsContact
Sitemap Black Pipe  Print
Radiator Thermostats
 
> Thermostatic Operators
  Product range description
  RA 2000 Thermostatic Operators
  Programmable Operators
  Accessories for Radiator Sensors
> Valve Bodies
> Electric Actuators

013G8250



RA 2000 Thermostatic Operators

013G8250

Technical data



Code Number 013G8250 
Type RA 2000 
Description Valve Mounted Dial and Sensor 
Design Standard 
Min. Temp. 8 
Capillary Tube - 
Max. Temp. 28 

 
  
A radiator thermostat for each application

A radiator thermostat for each application

Danfoss radiator thermostats provide precise and energy-saving control of the heat consumption.

The product range covers features as;
- built-in or remote sensor
- temperature limitation
- frost protection
- tamper-proof design
- gas-filled or liquid-filled actuators
 
Our radiator thermostats are adapted to the needs, traditions and standards of individual countries.