013U301501



KOVM Mixing Valve Body

013U301501

Technical data



Code number 013U301501 
DN 15  mm
PN 10  bar
Medium Circulation water 
Medium alternative 1 Circulation water 
Medium alternative 2 Circulation water 
tmin 0  °C
tmax 90  °C
No. of ports 3  way
Spindel position Normally open 
Connection type Int. thread 
Mixing characteristic Linear 
Pressure relief Yes 
Remarks For US market only!