013U302001



KOVM Mixing Valve Body

013U302001

Technical data



Code number 013U302001 
DN 15  mm
PN 10  bar
Medium Circulation water 
tmin 0  °C
tmax 90  °C
No. of ports 3  way
Spindel position Normally open 
Connection type Int. thread 
Diverting valve No 
Pressure relief Yes