Business Areas
Are you?
Business Areas
Products
Knowledge Center
Documentation
News
Contact
Home
Business Areas
Sitemap
Electric Heating
Hago - Burner Components
Hydronic Balancing
Hydronic Components
Radiator Thermostats
Other Danfoss products
Danfoss Oil Nozzles
Danfoss Oil Nozzles
Technical data
CodeNumber
030H3140
Package Size
10
Capacity
3
USgal/h
USgal/h note
7 bar, 3.4 cSt, 820 kg/m³
Spray angle
30
°
Spray pattern
Hollow
LE
No
Shape
Conical
Weight
0.04
kilo
Terms Of Use
Privacy Policy
General Info