Hago - Burner Components
Are you?
Business Areas
Products
Knowledge Center
Documentation
News
Contact
Home
Products
Hago - Burner Components
Danfoss Oil Nozzles
Sitemap
Oil Nozzles - Quick Selection
Hago Oil Nozzles
Danfoss Oil Nozzles
Danfoss Oil Pumps
Water/Humidification Nozzles
Pest Control Nozzles
LC - Large Capacity - Blue Caps
By-Pass Nozzles
Siphon Nozzles - Grey Caps
Nozzles for Industrial and Commercial Applications
Nozzle Adapters
Hago Accessories
Danfoss Oil Nozzles
Danfoss Oil Nozzles
Technical data
CodeNumber
030H4526
Package Size
10
Capacity
1.35
USgal/h
USgal/h note
7 bar, 3.4 cSt, 820 kg/m³
Spray angle
45
°
Spray pattern
Hollow
LE
No
Shape
Conical
Terms Of Use
Privacy Policy
General Info