HomeProductsDocumentation SearchMy Product ListNewsContact
Sitemap Black Pipe  Print
Electric Valve Actuators
 
> TWA actuators
> Zone Valve Packs
> ABRA actuators
> ABNM modulating valve actuators
> ABV thermo-hydrolic actuators

ABV



ABV thermo-hydrolic actuators

ABV

Technical data



Code number 082F0052 
Supply voltage 24  24 Vac
Frequency 50/60  Hz
Power consumption 9  VA
Enclosure 41  IP
Connection VMT, KOVM 
Stem force 80  N
Max. Stroke 2.2  mm
Spindle speed 245  s/mm
Turn time 0  s
Safety function 0 
Manual operation Yes 
Spring down (return) No 
Spring up No 
Speed type Standard 
Min. ambient temperature 0  °C
Max. ambient temperature 55  °C
Min. storage temperature -40  °C
Max. storage temperature 70  °C
Remarks Reverse-acting version. Mounting in any position.