HomeProductsDocumentation SearchMy Product ListNewsContact
Sitemap Black Pipe  Print
Radiator Thermostats
 
> Thermostatic Operators
> Valve Bodies
> Electric Actuators
  Product range description
  TWA actuators
  ABNM modulating valve actuators
  ABRA actuators

082F1091



ABNM modulating valve actuators

082F1091

Technical data



CodeNumber 082F1091 
Type ABNM 
Connection RA 2000 
Supply Voltage 24  V.a.c.
Valve Function 1 NC 
Control voltage 0-10  V.d.c.
Power consumption 1.5 
Cable length 1 m 

 
  
Application flexibility

Application flexibility

Thermo-hydraulic actuators provide application flexibility, connecting the specific valve and valve actuator configuration to meet the exact requirements.