082H3005



Actuators for AB-QM

082H3005

Technical data



CodeNumber 082H3005 
Safety Function Fail in Place 
Power requirements 24 V AC, +10%...-15% at 50/60 Hz 
Power consumption 2 VA 
Speed 11.75 s/mm 
Stem Travel 5 mm 
Electrical Connection Metric Hole, M16 
Max. flow temp. 266° F 
Control Input Modulating