087N7018



RET Electronic Room Thermostat

087N7018

Technical data



CodeNumber 087N7018 
Type RET 24NSB 
Description Electronic room thermostat with setting dial, LED status indicator for Thermostat Calling.
Volt free contacts. 5K night set-back.
 
Voltage 24 VAC  V.a.c.
Scale °C 
Switching Voltage Dry contacts for up to 24 VAC 
Night Set-Back Yes (Ext timer required) 
Electronic Accelerator Yes 
Contact Rating 3 (1) A