HomeProductsDocumentation SearchMy Product ListNewsContact
Sitemap Black Pipe  Print
Room Thermostats
 
> Room thermostats with setting dials
> Programmable Room Thermostats
  Product range description
  TP7000, Programmable Room Thermostats
  8000 Series Thermostats
> Electric Floor Heating Thermostats
> Hydronic Floor Heating Thermostats

087N7400



TP7000, Programmable Room Thermostats

087N7400

Technical data



CodeNumber 087N7400 
Type TP7000 
Stages 7 day or 5/2 day programmable room thermostat. Battery powered. With built-in sensor. 
Temp. Range Off, 5-30°C (41-86°F)   ° C
Switch Type SPDT 
Contact Curent
Rating
3(1) A (When switching low voltage, contacts must carry a minimum of 10mA) 
Power Supply 2 x AA/MN1500/LR6 Alkaline Batteries 

 
  
A very safe and reliable choice

A very safe and reliable choice

Our products are subjected to rigorous testing during every step of the manufacturing process to ensure that only flawless products reach our customers. What is more, our product range is compatible to enable our customers to put together well balanced heating systems. 
 
Our products offer high performance levels and are designed to have long lifetimes.
 
Together this makes Danfoss products the prefered choice for consulting engineers and installers worldwide.