HomeProductsDocumentation SearchMy Product ListNewsContact
Sitemap Black Pipe  Print
Room Thermostats
 
> Room thermostats with setting dials
> Programmable Room Thermostats
> Electric Floor Heating Thermostats
> Hydronic Floor Heating Thermostats
  Product range description
  FH Room Thermostats
  MTC Microline Electronic Thermostat
  MTD Microline Electronic Thermostats

088H0034



FH Room Thermostats

088H0034

Technical data



CodeNumber 088H0034 
Product Room thermostat 
Type FH-WS 
Description Room thermostat with optional connection
for a floor sensor. Scale in Fahrenheit.
 
Power Supply 24 VAC (50-60 Hz) 
Temperature Setting
Range
50 - 86 °F