HomeProductsDocumentation SearchMy Product ListNewsContact
Sitemap Black Pipe  Print
Electric Valve Actuators
 
> TWA actuators
> Zone Valve Packs
> ABRA actuators
> ABNM modulating valve actuators
> ABV thermo-hydrolic actuators

088H3111



TWA actuators

088H3111

Technical data



CodeNumber 088H3111 
Type TWA-A 
Connection RA 2000 
Supply Voltage 24  V.a.c.
Valve Function NO 
Frequency 50 - 60  Hz
Average Power
Consumption
2  VA
Cable Length 120  mm