HomeProductsDocumentation SearchMy Product ListNewsContact
Sitemap Black Pipe  Print
Electric Valve Actuators
 
> TWA actuators
> Zone Valve Packs
> ABRA actuators
> ABNM modulating valve actuators
> ABV thermo-hydrolic actuators

088H3120



TWA actuators

088H3120

Technical data



CodeNumber 088H3120 
Type TWA-V 
Connection VMT (065F0102, 065F0104) 
Supply Voltage 24  V.a.c.
Valve Function NC 
Frequency 50 - 60  Hz
Average Power
Consumption
2  VA
Cable Length 120  mm