HomeProductsDocumentation SearchMy Product ListNewsContact
Sitemap Black Pipe  Print
Radiator Thermostats
 
> Thermostatic Operators
> Valve Bodies
> Electric Actuators
  Product range description
  TWA actuators
  ABNM modulating valve actuators
  ABRA actuators

088H3121



TWA actuators

088H3121

Technical data



CodeNumber 088H3121 
Type TWA-V 
Connection VMT (065F0102, 065F0104) 
Supply Voltage 24  V.a.c.
Valve Function NO 
Frequency 50 - 60  Hz
Average Power
Consumption
2  VA
Cable Length 120  mm

 
  
Application flexibility

Application flexibility

Thermo-hydraulic actuators provide application flexibility, connecting the specific valve and valve actuator configuration to meet the exact requirements.