088L1462



RX-C Cables (Commercial)

088L1462

Technical data



CodeNumber 088L1462 
Cable Length Cut to order /by ft. Minimum order is 25 ft. (Non-returnable)  ft
Conductor Insulation PEX/TPE 
Description RX-C Self Regulating Cable 
Voltage 120 
Outer Insulation TPE 
Cable Diameter 0.45"x0.216" (11.5x55mm) 
Max. rated temperature 150°F (65°C) powered, 185°F (85°C) un-powered 
Output @ 50°F (10°C) 5W/ft 
Output in Ice or Snow 12W/ft @ 32°F (0°C 40W/m)