CodeNumber
|
088L3089
|
Description
|
LX Floor Heating Cable, 240V
|
Cable Length
|
440
ft
|
Heat Coverage (sq.ft.)
|
75
2"spacing
|
Heat Coverage (sq.ft.)
|
110
3" spacing
|
Heat Coverage (sq.ft.)
|
145
4" spacing
|
Amps
|
5.5
|
Watts
|
1330
3Wft.
|
Cable construction
|
Twin Conductor
|
Conductor Insulation
|
Teflon™ FEP
|
Outer Insulation
|
PVC
|
Cable Diameter
|
3/16" (4.8mm)
|
Max. rated temperature
|
212°F (100°C)
|