LX Floor Heating Cable, 120V - 240V



LX Floor Heating Cable, 120V - 240V

LX Floor Heating Cable, 120V - 240V

Technical data



CodeNumber 088L3090 
Description LX Floor Heating Cable, 240V 
Cable Length 480  ft
Heat Coverage (sq.ft.) 80  2"spacing
Heat Coverage (sq.ft.) 120  3" spacing
Heat Coverage (sq.ft.) 160  4" spacing
Amps 6 
Watts 1445  3Wft.
Cable construction Twin Conductor 
Conductor Insulation Teflon™ FEP 
Outer Insulation PVC 
Cable Diameter 3/16" (4.8mm) 
Max. rated temperature 212°F (100°C)