|
CodeNumber
|
088L3142
|
|
Description
|
LX Floor Heating Cable, 120V
|
|
Cable Length
|
80
ft
|
|
Heat Coverage (sq.ft.)
|
15
2"spacing
|
|
Heat Coverage (sq.ft.)
|
20
3" spacing
|
|
Heat Coverage (sq.ft.)
|
25
4" spacing
|
|
Amps
|
2
|
|
Watts
|
240
3Wft.
|
|
Cable construction
|
Twin Conductor
|
|
Conductor Insulation
|
Teflon™ FEP
|
|
Outer Insulation
|
PVC
|
|
Cable Diameter
|
3/16" (4.8mm)
|
|
Max. rated temperature
|
212°F (100°C)
|