|
CodeNumber
|
088L3147
|
|
Description
|
LX Floor Heating Cable, 120V
|
|
Cable Length
|
280
ft
|
|
Heat Coverage (sq.ft.)
|
45
2"spacing
|
|
Heat Coverage (sq.ft.)
|
70
3" spacing
|
|
Heat Coverage (sq.ft.)
|
95
4" spacing
|
|
Amps
|
7.2
|
|
Watts
|
860
3Wft.
|
|
Cable construction
|
Twin Conductor
|
|
Conductor Insulation
|
Teflon™ FEP
|
|
Outer Insulation
|
PVC
|
|
Cable Diameter
|
3/16" (4.8mm)
|
|
Max. rated temperature
|
212°F (100°C)
|