|
Part No.
|
088L5133
|
|
Description
|
LX Non-Programmable Thermostat with Floor Sensor
|
|
Temperature Range
|
41°F to 104°F (5°C to +40°C)
|
|
Ambient Temp. Range
|
32°F to 104°F (0°C to +40°C)
|
|
GFCI
|
Class A (5mA trip level)
|
|
Supply Voltage
|
120V-240V max., 50/60Hz
|
|
Max. load
|
15A
|
|
Max. Power
|
1920W at 120VAC, 3840W at 240VAC
|
|
Warranty
|
2
years
|
|
Approvals
|
UL
|
|
Typical Covering
|
-10 to +50
|
|
Sensor
|
Floor
|
|
Temperature Setting
|
Manual
|
|
UPC Code
|
5703466199312
|
|
Net Weight
|
1.0
lbs
|