HomeProductsDocumentation SearchMy Product ListNewsContact
Sitemap Black Pipe  Print
Hydronic Floor Heating
 
> Thermostatic Floor Heating Controllers, FHV
> Flow Temp. Controller, FTC
> Hydronic Floor Heating Thermostats
  MTC Microline Electronic Thermostat
  MTD Microline Electronic Thermostats
> TWA actuators
> Return Temp. Limiter

Hydronic Floor Heating Thermostats


                /The FHV provides temperature control of under floor heating circuits, using a return temperature limiting valve fitted with a type FJVR sensor element.
The FHV provides temperature control of under floor heating circuits, using a return temperature limiting valve fitted with a type FJVR sensor element.
Thermostatic Floor Heating Controllers, FHV

                /FTC is used for flow temperature control in mixing circuits for floor heating and radiator systems. FTC is a self-acting thermostatic sensor, which can be combined with 2-way valve bodies type RA-N and RA-C.
<br/>
<br/>
FTC is used for flow temperature control in mixing circuits for floor heating and radiator systems. FTC is a self-acting thermostatic sensor, which can be combined with 2-way valve bodies type RA-N and RA-C.

Flow Temp. Controller, FTC

                /TWA actuators are used to electically activate valves on hot water heating systems, where slow opening and closing is desirable to eliminate water hammer associated with quick acting valves. TWA is a low voltage (24V), low power consumption actuator equipped with a visual indicator to show the open or closed position of the valve. TWA actuators can be selected to create either a normally open or a normally closed control. Maximum ambient temperature is 140F (60C).
TWA actuators are used to electically activate valves on hot water heating systems, where slow opening and closing is desirable to eliminate water hammer associated with quick acting valves. TWA is a low voltage (24V), low power consumption actuator equipped with a visual indicator to show the open or closed position of the valve. TWA actuators can be selected to create either a normally open or a normally closed control. Maximum ambient temperature is 140F (60C).
TWA actuators

                /The FJVR return temperature limiter automatically regulates the return temperature from radiators, convectors, smaller floor heating circuits etc.
The FJVR return temperature limiter automatically regulates the return temperature from radiators, convectors, smaller floor heating circuits etc.
Return Temp. Limiter
 
  
A very safe and reliable choice

A very safe and reliable choice

Our products are subjected to rigorous testing during every step of the manufacturing process to ensure that only flawless products reach our customers. What is more, our product range is compatible to enable our customers to put together well balanced heating systems. 
 
Our products offer high performance levels and are designed to have long lifetimes.
 
Together this makes Danfoss products the prefered choice for consulting engineers and installers worldwide.