Room Thermostats
Product range description

                /TP7000 programmable room thermostats offer full functionality and a slim, stylish enclosure with a large easy to read LCD display. For increased comfort and energy efficiency, the TP7000 incorporates an optional Optimum start controller, which allows the TP7000 to calculate the latest possible time at which the heating can be turned up so as to achieve the programmed temperature at the proggrammed time. A chronoproportional control feature ensures optimum comfort with minimal fuel consumption.
TP7000 programmable room thermostats offer full functionality and a slim, stylish enclosure with a large easy to read LCD display. For increased comfort and energy efficiency, the TP7000 incorporates an optional Optimum start controller, which allows the TP7000 to calculate the latest possible time at which the heating can be turned up so as to achieve the programmed temperature at the proggrammed time. A chronoproportional control feature ensures optimum comfort with minimal fuel consumption.
TP7000, Programmable Room Thermostats
                /8000 programmable room thermostats offer full functionality and a slim, stylish enclosure with a large easy to read LCD display. A small number of models to cover a very large range of Multi Stage Heating and Cooling systems,  including Heat Pumps. In addition to the normal thermostat functions that you expect to find, the 8000 series incorporate a wide range of advanced features which are selected or programmable at the time of installation by the installer.
8000 programmable room thermostats offer full functionality and a slim, stylish enclosure with a large easy to read LCD display. A small number of models to cover a very large range of Multi Stage Heating and Cooling systems, including Heat Pumps. In addition to the normal thermostat functions that you expect to find, the 8000 series incorporate a wide range of advanced features which are selected or programmable at the time of installation by the installer.
8000 Series Thermostats