HomeProductsDocumentation SearchMy Product ListNewsContact
Sitemap Black Pipe  Print
Misc. Valves and Controls
 
> Product range description
> AVTB
> KOVM Mixing Valve Body
> VMT Thermostatic Valve
> ESBE C20 draft regulator
> DBC Air Eliminators
> Snow Melting System Controller And Sensors

Product range description


                /The complete AVTB valve has a setting knob, a valve body, a bellows element with capillary tube and a sensor pocket.
<br/>
<br/>The valve is used to control the water temperature in hot-water tanks, heat exchangers, oil preheaters etc.
The complete AVTB valve has a setting knob, a valve body, a bellows element with capillary tube and a sensor pocket.

The valve is used to control the water temperature in hot-water tanks, heat exchangers, oil preheaters etc.
AVTB

                /KOVM is a 3-way valve which, among other things, can be used for the water-side regulation of terminals in the form of fan coils or as induction units.
KOVM is a 3-way valve which, among other things, can be used for the water-side regulation of terminals in the form of fan coils or as induction units.
KOVM Mixing Valve Body

                /VMT is a 2-way seated valve, used primarily for heating systems. the valve can be combined with thermostatic element RAVV, or with ABV TWA-V.
VMT is a 2-way seated valve, used primarily for heating systems. the valve can be combined with thermostatic element RAVV, or with ABV TWA-V.
VMT Thermostatic Valve

                /Esbe C20 draft regulator is a self contained thermostatic expansion control device intended to regulate the temperature of solid fuel boilers without requiring any electrical installation or complicated linkage.
Esbe C20 draft regulator is a self contained thermostatic expansion control device intended to regulate the temperature of solid fuel boilers without requiring any electrical installation or complicated linkage.
ESBE C20 draft regulator

                /DBC air eliminators allow hydronic heating and cooling systems to operate at their maximum performance by quickly removing dissolved gas particles and microscopic air bubbles from the system.
DBC air eliminators allow hydronic heating and cooling systems to operate at their maximum performance by quickly removing dissolved gas particles and microscopic air bubbles from the system.
DBC Air Eliminators

                /ETO Controller provides electronic on / off control for ground snow melting or gutter/ down pipe snowmelting systems. Built-in timer for manual snow melting with adjustable after run timer. Remote timer (not supplied) may be used to start system in pre- determined periods only. ETO Controller is suitable for use with electric cable and Hydronic heating systems.
<br/>
<br/>Gutter / Down Pipe Application: select ETO-3550 + ETOR-55 + ETF-744/99.
<br/>Ground Application: select ETO-3550 + ETOG-55 (ETF-744/99 optional for measuring rapid temperature decreases).
ETO Controller provides electronic on / off control for ground snow melting or gutter/ down pipe snowmelting systems. Built-in timer for manual snow melting with adjustable after run timer. Remote timer (not supplied) may be used to start system in pre- determined periods only. ETO Controller is suitable for use with electric cable and Hydronic heating systems.

Gutter / Down Pipe Application: select ETO-3550 + ETOR-55 + ETF-744/99.
Ground Application: select ETO-3550 + ETOG-55 (ETF-744/99 optional for measuring rapid temperature decreases).
Snow Melting System Controller And Sensors