Products
Heating Cables

                /
                /Danfoss Reflect Insulation Plates are a revolutionary designed product that eliminates the need for a top coat on floating floors. When combined with Danfoss LX heating cables, Reflect provides the perfect solution for quick and easy installation of electric floor heating under engineered wood or laminate floors. The combination of an insulating subfloor and a heat-conducting surface ensures optimum heat is delivered up through the floor.• Best solution available for heating under laminate and engineered wood flooring• Save time, no mixing of thin set or mud required• Reflective plates heat quickly and evenly for maximum comfort• High R-value insulation helps to reduce energy consumption• Ideal for concrete floors and basement renovations
Danfoss Reflect Insulation Plates are a revolutionary designed product that eliminates the need for a top coat on floating floors. When combined with Danfoss LX heating cables, Reflect provides the perfect solution for quick and easy installation of electric floor heating under engineered wood or laminate floors. The combination of an insulating subfloor and a heat-conducting surface ensures optimum heat is delivered up through the floor. • Best solution available for heating under laminate and engineered wood flooring • Save time, no mixing of thin set or mud required • Reflective plates heat quickly and evenly for maximum comfort • High R-value insulation helps to reduce energy consumption • Ideal for concrete floors and basement renovations
Danfoss Reflect
                /Installing a Danfoss GX Snow Melting System provides a permanent solution to the problems caused by cold weather. The GX Snow Melting System is an on demand system that will provide you with improved safety by providing instantaneous relief from snow build up and ice forming. There is no need for costly snow melting chemicals that can damage interior and exterior flooring finishes. The GX Snow Melting System allows you to improve your bottom line by reducingthe labor and machinery costs associated with clearing snow and ice.• Twin conductor cables• Single point connection• Flexible and simple to install• Durable construction• Operates silently, efficiently and safely• Ideal for driveways, parking lots, sidewalks,  stairs, ramps, bridges and many other applications• For use in concrete, asphalt and under pavers• Eliminates EMF’s (electromagnetic fields)• GX Heating Mats significantly reduce installation time and labor• Genuine ten year non-prorated warranty, includes labor and materials
Installing a Danfoss GX Snow Melting System provides a permanent solution to the problems caused by cold weather. The GX Snow Melting System is an on demand system that will provide you with improved safety by providing instantaneous relief from snow build up and ice forming. There is no need for costly snow melting chemicals that can damage interior and exterior flooring finishes. The GX Snow Melting System allows you to improve your bottom line by reducing the labor and machinery costs associated with clearing snow and ice. • Twin conductor cables • Single point connection • Flexible and simple to install • Durable construction • Operates silently, efficiently and safely • Ideal for driveways, parking lots, sidewalks, stairs, ramps, bridges and many other applications • For use in concrete, asphalt and under pavers • Eliminates EMF’s (electromagnetic fields) • GX Heating Mats significantly reduce installation time and labor • Genuine ten year non-prorated warranty, includes labor and materials
GX Snow Melting Cable, 208V- 600V
                /The Danfoss Ice Guard (SRIG) heating cable provides an easy to use solution for a variety of pipe freeze and roof and gutter applications. The heat output of the conductive core material increases and decreases when it is needed as it adjusts the power output to the varying conditions along the length of the pipe. This ensures maximum energy efficiency by producing heat only when and where it is needed.• Cable can be overlapped without creating hot spots or causing a burn out• 6 foot long power lead• Pre-terminated with a plug and end seal• Rugged 16 AWG bus cable with longer runs• Limited 10 year warranty
The Danfoss Ice Guard (SRIG) heating cable provides an easy to use solution for a variety of pipe freeze and roof and gutter applications. The heat output of the conductive core material increases and decreases when it is needed as it adjusts the power output to the varying conditions along the length of the pipe. This ensures maximum energy efficiency by producing heat only when and where it is needed. • Cable can be overlapped without creating hot spots or causing a burn out • 6 foot long power lead • Pre-terminated with a plug and end seal • Rugged 16 AWG bus cable with longer runs • Limited 10 year warranty
Ice guard Pre-Terminated Self Regulating Cable
                /Danfoss LX Floor Heating Cable Systems combine the highest comfort levels with maximum energy efficiency. • Single point connection• Twin conductor cable• Eliminates EMF’s (electromagnetic fi elds)• Safety approved for wet locations• Flexible installation• Durable construction• Genuine ten year non-prorated warranty, includes labor and materials
Danfoss LX Floor Heating Cable Systems combine the highest comfort levels with maximum energy efficiency. • Single point connection • Twin conductor cable • Eliminates EMF’s (electromagnetic fi elds) • Safety approved for wet locations • Flexible installation • Durable construction • Genuine ten year non-prorated warranty, includes labor and materials
LX Floor Heating Cable, 120V - 240V
                /The Danfoss PX-F Series SELF-REGULATING parallel ciruit heating cables provide the solution to basic FREEZE PROTECTION applications. Ensure maximum energy efficiency by producing heat only when and where it is needed as it adjusts the power output to the varying conditions along the length of the pipe. Cables are sold by the foot or spool.• Cable can be overlapped without creating hot spots or causing a burn out • Can be cut and spliced in the field, simplifying the installation process and reducing waste • Rugged 16AWG bus cable with longer runs • Wide variety of heat outputs available • Limited 10 year warranty
The Danfoss PX-F Series SELF-REGULATING parallel ciruit heating cables provide the solution to basic FREEZE PROTECTION applications. Ensure maximum energy efficiency by producing heat only when and where it is needed as it adjusts the power output to the varying conditions along the length of the pipe. Cables are sold by the foot or spool. • Cable can be overlapped without creating hot spots or causing a burn out • Can be cut and spliced in the field, simplifying the installation process and reducing waste • Rugged 16AWG bus cable with longer runs • Wide variety of heat outputs available • Limited 10 year warranty
PX-F Pipe Freeze Protection Cables
                /Danfoss RX Cables provide the protection needed to prevent ice dams and build-up from damaging RESIDENTIAL buildings, roofs, and gutters. DanfossRX constant watt heating cables ensure maximum energy efficiency and are designed for use with metal or asphalt roofing. Durable and high-quality materials provide excellent moisture, corrosion and impact protection. Simply plug the RX cables directly to the power receptacle.• Professional grade cable and AC Plug• 100% aluminum foil screen• Electrical Shock Resistant (ESR)• High grade heating element• Durable and high-quality materials provide excellent moisture, corrosion and impact protection• Tough UV rated cable will withstand the harshest conditions• Kit comes complete with necessary shingle and spacer clips• Two year warranty
Danfoss RX Cables provide the protection needed to prevent ice dams and build-up from damaging RESIDENTIAL buildings, roofs, and gutters. Danfoss RX constant watt heating cables ensure maximum energy efficiency and are designed for use with metal or asphalt roofing. Durable and high-quality materials provide excellent moisture, corrosion and impact protection. Simply plug the RX cables directly to the power receptacle. • Professional grade cable and AC Plug • 100% aluminum foil screen • Electrical Shock Resistant (ESR) • High grade heating element • Durable and high-quality materials provide excellent moisture, corrosion and impact protection • Tough UV rated cable will withstand the harshest conditions • Kit comes complete with necessary shingle and spacer clips • Two year warranty
RX Roof and Gutter De-Icing Cables (Residential)
                /Danfoss RX-C Roof and Gutter De-icing self-regulating cables provide the protection needed to prevent ice dams and build-up from damaging COMMERCIAL buildings, roofs and gutters. RX-C Roof & Gutter De-icing cables are UV-rated. • Cable can be overlapped without creating hot spots or causing a burn out• Can be cut and spliced in the field, simplifying the installation process and reducing waste• Rugged 16AWG bus cable with longer runs• Wide variety of wattages• Limited 10 year warranty
Danfoss RX-C Roof and Gutter De-icing self-regulating cables provide the protection needed to prevent ice dams and build-up from damaging COMMERCIAL buildings, roofs and gutters. RX-C Roof & Gutter De-icing cables are UV-rated. • Cable can be overlapped without creating hot spots or causing a burn out • Can be cut and spliced in the field, simplifying the installation process and reducing waste • Rugged 16AWG bus cable with longer runs • Wide variety of wattages • Limited 10 year warranty
RX-C Roof and Gutter De-Icing Cables (Commercial)
                /Danfoss TX-FH Cables are a thick floor heating solution. Thick cables have a larger diameter than the Danfoss LX Floor heating cables, allowing them to be lower in cost, higher in heat output and more durable. They are installed in mud beds below the flooring material and are most often used in new construction where overall material cost is a primary concern.• Extremely durable• High output means less cable required• Single point connection• Twin conductor cable• Eliminates EMF’s (electromagnetic fields)• Safety approved for wet locations• Genuine ten year non-prorated warranty, includes labor and material
Danfoss TX-FH Cables are a thick floor heating solution. Thick cables have a larger diameter than the Danfoss LX Floor heating cables, allowing them to be lower in cost, higher in heat output and more durable. They are installed in mud beds below the flooring material and are most often used in new construction where overall material cost is a primary concern. • Extremely durable • High output means less cable required • Single point connection • Twin conductor cable • Eliminates EMF’s (electromagnetic fields) • Safety approved for wet locations • Genuine ten year non-prorated warranty, includes labor and material
TX- FH Floor Heating Cables
                /Danfoss TX-SH (Storage Heating System) heating mats and cables are energized to warm a thermal mass below the floor surface. Danfoss TX-SH is the ideal way to take advantage of local on-peak and off-peak energy prices. When the power system is in off-peak times, energy rates are lower. When on peak times resume, the Danfoss TX-SH system shuts off and the heat stored in the floor gently emanates across the floor surface for hours. The Danfoss TX-SH system provides an energy efficient and cost effective method of heating, in a clean and silent manner.• Twin conductor cable• Single point connection• Easy and flexible installation• Durable construction• Eliminates EMF’s (electromagnetic fields)• Silent, efficient, automatic and safe• Lower capital and operational costs• Genuine ten year non-prorated warranty, includes labor and material
Danfoss TX-SH (Storage Heating System) heating mats and cables are energized to warm a thermal mass below the floor surface. Danfoss TX-SH is the ideal way to take advantage of local on-peak and off-peak energy prices. When the power system is in off-peak times, energy rates are lower. When on peak times resume, the Danfoss TX-SH system shuts off and the heat stored in the floor gently emanates across the floor surface for hours. The Danfoss TX-SH system provides an energy efficient and cost effective method of heating, in a clean and silent manner. • Twin conductor cable • Single point connection • Easy and flexible installation • Durable construction • Eliminates EMF’s (electromagnetic fields) • Silent, efficient, automatic and safe • Lower capital and operational costs • Genuine ten year non-prorated warranty, includes labor and material
TX-SH Storage/Slab Heating Cables

News

08 October 2013
Hago - Burner Components
Service all parts of the burner
03 October 2013
Hago - Burner Components
Step by step videos
21 June 2013
Hydronic Balancing
PX Heat Tracing Cable
21 June 2013
Hydronic Balancing
Danfoss Thermostatic Radiator Valves