RA 2000 Thermostatic Operators



Danfoss offers a complete range of durable and easy to install operators, suitable for various types of radiator/convector heating systems and installations.

RA 2000 Thermostatic Operators

Technical data



Code No.TypeDescriptionDesignColourCapillary TubeConnection

RA 2000
Sensors

013G2922 RA 2000 Valve Mounted Dial and Remote SensorTamper-resistantWhite/RAL 90160-6 ft.RA2000
013G8240 RA 2000 Valve Mounted Dial and SensorTamper-resistantWhite/RAL 9016-RA2000
013G8250 RA 2000Valve Mounted Dial and SensorStandardWhite/RAL 9016-RA2000
013G8252 RA2000 Valve Mounted Dial and Remote SensorStandard 0-6 ft.RA2000

RA2000 Remote Adjusters

013G8562 RA 2000 Wall Mounted Dial and Remote SensorWall MountWhite/Grey6 ft.RA2000, RAV, KOVM, VMT
013G8564 RA 2000 Remote Dial and Remote Sensor Wall MountWhite/Grey2 x 6 ft.RA2000, RAV, KOVM, VMT
013G8565 RA 2000 Wall Mounted Dial and Remote SensorWall MountWhite/Grey16 ft.RA2000, RAV, KOVM, VMT


Documentation





Data sheet
 
Operator Replacement Series Type RA or RAV to RA 2000
operator replacement series_DS_March_14.pdf (0.2 Mb), Literature number: VDYFC222, Language: US English, Release date: 10/03 2014
 
RA 2000 Series RA 15/6T & TB Conversion Valve Datasheet VDTQZ222
RA-15-6T_DS_VDTQZ222.pdf (0.2 Mb), Literature number: VDTQZ222, Language: US English, Release date: 10/03 2014
 
RA 2000 Thermostatic Radiator Valves
RA 2000_DS EDTYW222_March_2014.pdf (1.1 Mb), Literature number: EDTYW222, Language: US English, Release date: 10/03 2014
 


Instruction
 
Installation of RA 2000, tamper-resistant model
013R9357_VI31T622_tamper.pdf (0.2 Mb), Literature number: VIVAJ122, Language: US English, Release date: 01/02 2003
 
Installation of Wall Mounted Operator; combined remote mounted sensor and dial
013G8562 65 68 instruc.pdf (0.4 Mb), Literature number: VIAVD122, Language: US English, Release date: 24/09 2008
 
living eco® - Installation and User Guide
living-eco_VIIDB222.pdf (5.5 Mb), Literature number: VIIDB222, Language: US English, Release date: 24/09 2013
 
RA 2000 installation instructions
013R9356_VI51T622_standard.pdf (0.4 Mb), Literature number: VI51T622, Language: US English, Release date: 02/12 2009
 
RAVB Replacement Kit 013X3180 & 013X3182
RAVB_013R9212_VIFND222.pdf (0.6 Mb), Literature number: VIFND222, Language: US English, Release date: 03/07 2014
 


Leaflet
 
National Grid & Con Edison Rebates & Incentives for Multi-family buildings
National Grid_Con Ed_Incentives_2017_compressed.pdf (1.9 Mb), Literature number: VBLXG122, Language: US English, Release date: 09/11 2017
 
RA 2000 Brochure
RA 2000 brochure_web.pdf (0.2 Mb), Literature number: EBVGR122, Language: US English, Release date: 17/09 2007
 


Quickguide
 
Quick cross-reference for older Danfoss assemblies
Cross Reference- Danfoss TRV.pdf (0.2 Mb), Literature number: VQFNA122, Language: US English, Release date: 12/04 2010
 


Submittal sheets
 
Submittal for RA-2000 Thermostatic Radiator Valves
RA2000 SUB_2010.pdf (0.3 Mb), Literature number: VLAVA122, Language: US English, Release date: 25/07 2007
 


Accessories



Accessories for Radiator Sensors Locking and anti-theft devices, scale covers, toolkits, adaptors and replacement caps.