RA 2000 Thermostatic Operators



Danfoss offers a complete range of robustly constructed operators, suitable for practically all types of radiator/convector heating systems and installations.

RA 2000 Thermostatic Operators

Technical data



Code No.DescriptionDesignColourCapillary TubeConnection

RA 2000
Sensors

013G2922 Valve Mounted Dial and Remote SensorTamper-resistantWhite/RAL 90160-6 ft.RA2000
013G8240 Valve Mounted Dial and SensorTamper-resistantWhite/RAL 9016-RA2000
013G8250 Valve Mounted Dial and SensorStandardWhite/RAL 9016-RA2000
013G8252 Valve Mounted Dial and Remote SensorStandard 0-6 ft.RA2000

RA2000 Remote Adjusters

013G8562 Wall Mounted Dial and Remote SensorWall MountWhite/Grey6 ft.RA2000, RAV, KOVM, VMT
013G8564 Remote Dial and Remote Sensor Wall MountWhite/Grey2 x 6 ft.RA2000, RAV, KOVM, VMT
013G8565 Wall Mounted Dial and Remote SensorWall MountWhite/Grey16 ft.RA2000, RAV, KOVM, VMT


Documentation





Data sheet
 
Operator Replacement Series
operator replacement series-DS.pdf (0.3 Mb), Literature number: VDYFC122, Language: US English, Release date: 17/07 2007
 
RA 2000 Assembly for 1-pipe steam applications
RA2000 1PS_DS.pdf (1.0 Mb), Literature number: VDSXA122, Language: US English, Release date: 17/07 2007
 
RA 2000 Assembly for 2-pipe steam / hot water applications
RA 2000 Datasheet_5_05_08.pdf (0.6 Mb), Literature number: EDTYW122, Language: US English, Release date: 09/05 2008
 


Instruction
 
Installation of RA 2000, tamper-resistant model
013R9357_VI31T622_tamper.pdf (0.2 Mb), Literature number: VIVAJ122, Language: US English, Release date: 01/02 2003
 
Installation of Wall Mounted Operator; combined remote mounted sensor and dial
013G8562 65 68 instruc.pdf (0.4 Mb), Literature number: VIAVD122, Language: US English, Release date: 24/09 2008
 
RA 2000 installation instructions
013R9356_VI51T622_standard.pdf (0.4 Mb), Literature number: VI51T622, Language: US English, Release date: 02/12 2009
 
RAVB Installation Instructions
RAVB Installation Instruc.pdf (0.2 Mb), Literature number: VIFND122, Language: US English, Release date: 12/04 2010
 


Leaflet
 
RA 2000 Brochure
RA 2000 brochure_web.pdf (0.2 Mb), Literature number: EBVGR122, Language: US English, Release date: 17/09 2007
 


Quickguide
 
Quick cross-reference for older Danfoss assemblies
Cross Reference- Danfoss TRV.pdf (0.2 Mb), Literature number: VQFNA122, Language: US English, Release date: 12/04 2010
 


Submittal sheets
 
Submittal for RA-2000 Thermostatic Radiator Valves
RA2000 SUB_2010.pdf (0.3 Mb), Literature number: VLAVA122, Language: US English, Release date: 25/07 2007
 


Accessories



Accessories for Radiator Sensors Locking and anti-theft devices, scale covers, toolkits, adaptors and replacement caps.