Sequential Controller, FED



The FED sensors are used in applications in which a cooling and a heating circuit is to be controlled by one controller. FED sensors can be applied to chilled ceilings, fancoils and induction units.

Sequential Controller, FED

Technical data



Code No.TypeDescriptionTemperature Range
(°C)
Capillary Tubes
(m)

FED

013G5462 FED-FFRemote sensor63 - 80F (17 - 27C)6+6+6 ft (2+2+2m)
013G5463 FED-IFIntegrated sensor63 - 80F (17 - 27C)13+36ft (4+11m)


Documentation





Application sheets
 
2-pipe Heat/Cool Changeover, KOVM, VAXXB222
VTA Climate controls setup 2.pdf (0.2 Mb), Literature number: VAXXB222, Language: US English, Release date: 10/06 2015
 
2-pipe Heat/Cool changeover, RA-C, VAXXA222
VTA Climate controls setup 1.pdf (0.3 Mb), Literature number: VAXXA222, Language: US English, Release date: 10/06 2015
 


Data sheet
 
FED Climate Controller VD33T222
FED_DS_VD33T222_Feb2014.pdf (0.3 Mb), Literature number: VD33T222, Language: US English, Release date: 24/03 2014
 
RA-C Valves For Cooling & Heating Circuits
RA-C-DS_March2014.pdf (0.2 Mb), Literature number: VD33U222, Language: US English, Release date: 10/03 2014
 


Instruction
 
Instruction FED-FF
013R9240Fed-ff-v2.pdf (0.4 Mb), Literature number: VIVLE166, Language: (66) DK,GB,DE,FR,ES,SE,NL,FI, Release date: 01/09 1999