Controller for Cooling, FEK



The controllers are installed in rooms which have surplus heat due to internal or external heat sources. FEK can be used for chilled ceilings, fan-coils and induction units.

Controller for Cooling, FEK

Technical data



Code No.TypeDescriptionTemperature Range
(°C)
Capillary Tubes
(m)

FEK

013G5464 FEK-FFRemote sensor63 - 80F (17 - 27C)6+6ft (2+2m)
013G5465 FEK-IFIntegrated sensor63 - 80F (17 - 27C)16


Documentation





Application sheets
 
2-pipe Heat/Cool Changeover, KOVM, VAXXB222
VTA Climate controls setup 2.pdf (0.2 Mb), Literature number: VAXXB222, Language: US English, Release date: 10/06 2015
 
2-pipe Heat/Cool changeover, RA-C, VAXXA222
VTA Climate controls setup 1.pdf (0.3 Mb), Literature number: VAXXA222, Language: US English, Release date: 10/06 2015
 


Data sheet
 
FEK Thermostatic Controller
FEK_DS_March_2014.pdf (0.2 Mb), Literature number: VD33S222, Language: US English, Release date: 10/03 2014
 
RA-C Valves For Cooling & Heating Circuits
RA-C-DS_March2014.pdf (0.2 Mb), Literature number: VD33U222, Language: US English, Release date: 10/03 2014
 


Instruction
 
Instruction FEK-FF
013R9238Fek-ff-v2.pdf (0.6 Mb), Literature number: VIVLD166, Language: (66) DK,GB,DE,FR,ES,SE,NL,FI, Release date: 01/09 1999
 
Instruction FEK-IF
013R9237Fek-if-v2.pdf (0.4 Mb), Literature number: VIVLC166, Language: (66) DK,GB,DE,FR,ES,SE,NL,FI, Release date: 01/09 1999