Hydronic Comfort Controls

Controller for Cooling, FEK



The controllers are installed in rooms which have surplus heat due to internal or external heat sources. FEK can be used for chilled ceilings, fan-coils and induction units.

Controller for Cooling, FEK

Technical data



Code No.TypeDescriptionTemperature Range
(°C)
Capillary Tubes
(m)

FEK

013G5464 FEK-FFRemote sensor63 - 80F (17 - 27C)6+6ft (2+2m)
013G5465 FEK-IFIntegrated sensor63 - 80F (17 - 27C)16


Documentation





Application sheets
 
2-pipe Heat/Cool Changeover, KOVM, VAXXB222
VTA Climate controls setup 2.pdf (0.2 Mb), Literature number: VAXXB222, Language: US English, Release date: 10/06 2015
 
2-pipe Heat/Cool changeover, RA-C, VAXXA222
VTA Climate controls setup 1.pdf (0.3 Mb), Literature number: VAXXA222, Language: US English, Release date: 10/06 2015
 


Data sheet
 
FEK Thermostatic Controller
FEK_DS_March_2014.pdf (0.2 Mb), Literature number: VD33S222, Language: US English, Release date: 10/03 2014
 
RA-C Valves For Cooling & Heating Circuits
RA-C-DS_March2014.pdf (0.2 Mb), Literature number: VD33U222, Language: US English, Release date: 10/03 2014
 


Instruction
 
Instruction FEK-FF
013R9238Fek-ff-v2.pdf (0.6 Mb), Literature number: VIVLD166, Language: (66) DK,GB,DE,FR,ES,SE,NL,FI, Release date: 01/09 1999
 
Instruction FEK-IF
013R9237Fek-if-v2.pdf (0.4 Mb), Literature number: VIVLC166, Language: (66) DK,GB,DE,FR,ES,SE,NL,FI, Release date: 01/09 1999