| Code No. | Type | Description | Connection | CV | Application |
RA2000 |
|
013G0140
| RA2000 | 1 pipe steam with vacuum breaker | 1/8" NPT | | 1 pipe steam |
|
013G8013
| RA2000 | Side mount angle | 1/2" FPT x MPT Union Tailpiece | | Water, LP steam |
|
013G8014
| RA2000 | Angle | 1/2" FPT x MPT Union Tailpiece | | Water, LP steam |
|
013G8015
| RA2000 | Straight | 1/2" FPT x MPT Union Tailpiece | | Water, LP steam |
|
013G8018
| RA2000 | Side mount angle | 3/4" FPT x MPT Union Tailpiece | | Water, LP steam |
|
013G8019
| RA2000 | Angle | 3/4" FPT x MPT Union Tailpiece | | Water, LP steam |
|
013G8020
| RA2000 | Straight | 3/4" FPT x MPT Union Tailpiece | | Water, LP steam |
|
013G8023
| RA2000 | Side mount angle | 1" FPT x MPT Union Tailpiece | | Water, LP steam |
|
013G8024
| RA2000 | Angle | 1" FPT x MPT Union Tailpiece | | Water, LP steam |
|
013G8025
| RA2000 | Straight | 1" FPT x MPT Union Tailpiece | | Water, LP steam |
|
013G8030
| RA2000 | Side mount angle | 1-1/4" FPT x MPT Union Tailpiece | | Water, LP steam |
|
013G8031
| RA2000 | Angle | 1-1/4" FPT x MPT Union Tailpiece | | Water, LP steam |
|
013G8032
| RA2000 | Straight | 1-1/4" FPT x MPT Union Tailpiece | | Water, LP steam |
|
013G8042
| RA2000 | Straight | 1/2" Solder Union | | Water, 2 pipe LP steam |
|
013G8044
| RA2000 | Straight | 3/4"Solder Union | | Water, 2 pipe LP steam |