Proportional Controller, FEV



FEV proportional controllers open or close the heating valve as a function of the temperature deviation.

Proportional Controller, FEV

Technical data



Code No.TypeDescriptionTemperature Range
(°C)
Capillary Tubes
(m)

FEV

013G5466 FEV-FFRemote sensor63 - 80F (17 - 27C)6+6ft (2+2m)
013G5467 FEV-IFIntegrated sensor63 - 80F (17 - 27C)16


Documentation





Application sheets
 
2-pipe Heat/Cool Changeover, KOVM, VAXXB222
VTA Climate controls setup 2.pdf (0.2 Mb), Literature number: VAXXB222, Language: US English, Release date: 10/06 2015
 
2-pipe Heat/Cool changeover, RA-C, VAXXA222
VTA Climate controls setup 1.pdf (0.3 Mb), Literature number: VAXXA222, Language: US English, Release date: 10/06 2015
 


Data sheet
 
FEV thermostatic operator
FEV data sheet.pdf (0.4 Mb), Literature number: VDXFO122, Language: US English, Release date: 12/05 2010
 
RA-C Valves For Cooling & Heating Circuits
RA-C-DS_March2014.pdf (0.2 Mb), Literature number: VD33U222, Language: US English, Release date: 10/03 2014
 


Instruction
 
Instruction FEV-FF
013R9270Fev-ff-v2.pdf (0.4 Mb), Literature number: VIVLG166, Language: (66) DK,GB,DE,FR,ES,SE,NL,FI, Release date: 01/09 1999
 
Instruction FEV-IF
013R9269Fev-if-v2.pdf (0.4 Mb), Literature number: VIVLF166, Language: (66) DK,GB,DE,FR,ES,SE,NL,FI, Release date: 01/09 1999