Heating & Cooling Controls

Proportional Controller, FEV



FEV proportional controllers open or close the heating valve as a function of the temperature deviation.

Proportional Controller, FEV

Technical data



Code No.TypeDescriptionTemperature Range
(°C)
Capillary Tubes
(m)

FEV

013G5466 FEV-FFRemote sensor63 - 80F (17 - 27C)6+6ft (2+2m)
013G5467 FEV-IFIntegrated sensor63 - 80F (17 - 27C)16


Documentation





Application sheets
 
2-pipe Heat/Cool Changeover, KOVM
Climate controls setup 2.pdf (0.8 Mb), Literature number: VAXXB122, Language: US English, Release date: 20/04 2010
 
2-pipe Heat/Cool changeover, RA-C
Climate controls setup 1.pdf (1.0 Mb), Literature number: VAXXA122, Language: US English, Release date: 20/04 2010
 


Data sheet
 
FEV thermostatic operator
FEV data sheet.pdf (0.4 Mb), Literature number: VDXFO122, Language: US English, Release date: 12/05 2010
 
RA-C, cooling and heating valve
RA-C Valve DS - VD33U122, 04-10.pdf (0.1 Mb), Literature number: VD33U122, Language: US English, Release date: 08/04 2010
 


Instruction
 
Instruction FEV-FF
013R9270Fev-ff-v2.pdf (0.4 Mb), Literature number: VIVLG166, Language: (66) DK,GB,DE,FR,ES,SE,NL,FI, Release date: 01/09 1999
 
Instruction FEV-IF
013R9269Fev-if-v2.pdf (0.4 Mb), Literature number: VIVLF166, Language: (66) DK,GB,DE,FR,ES,SE,NL,FI, Release date: 01/09 1999