HomeProductsDocumentation SearchMy Product ListNewsContact
Sitemap Black Pipe  Print
Misc. Valves and Controls
 
> Product range description
> AVTB
> KOVM Mixing Valve Body
> VMT Thermostatic Valve
> ESBE C20 draft regulator
> DBC Air Eliminators
> Snow Melting System Controller And Sensors

DBC Air Eliminators



DBC air eliminators allow hydronic heating and cooling systems to operate at their maximum performance by quickly removing dissolved gas particles and microscopic air bubbles from the system.

DBC Air Eliminators

Technical data



DBC Air Eliminators

551045DNF 3/4" FNPTBrass body, EPDM seals, stainless steel lattice matrix.1/2"NA
551046DNF 1" FNPTBrass body, EPDM seals, stainless steel lattice matrix.1/2"NA
551047DNF 1 - 1/4" FNPTBrass body, EPDM seals, plastic filter.1/2"NA
551048DNF 1 - 1/2" FNPTBrass body, EPDM seals, plastic filter.1/2"NA
551049DNF 2" FNPTBrass body, EPDM seals, plastic filter.1/2"NA
551060DNF 2 - 1/2" ANSI flangeSteel body, EPDM seals, stainless steel lattice matrix.1"3/4" garden hose
551080DNF 3" ANSI flangeSteel body, EPDM seals, stainless steel lattice matrix.1"3/4" garden hose
551100DNF 4" ANSI flangeSteel body, EPDM seals, stainless steel lattice matrix.1"3/4" garden hose