Radiator Thermostats

TWA actuators



TWA actuators are used to electrically activate valves on hot water heating systems, where slow opening and closing is desirable to eliminate water hammer associated with quick acting valves. TWA is a low voltage (24V), low power consumption actuator equipped with a visual indicator to show the open or closed position of the valve. TWA actuators can be selected to create either a normally open or a normally closed control. Maximum ambient temperature is 140F (60C).

TWA actuators

Technical data



TWA-A

088H3110 TWA-ARA 200024NC
088H3111 TWA-ARA 200024NO
088H3114 TWA-ARA 200024NC/S (with end-switch)

TWA-V

088H3120 TWA-VVMT (065F0102, 065F0104)24NC
088H3121 TWA-VVMT (065F0102, 065F0104)24NO


Documentation



3 Documents Found: 2 instruction and 1 leaflet


Instruction
 
Instructions TWA NO/NC
VI.SB.H3.02.pdf (0.6 Mb), Literature number: VISBH302, Language: English, Release date: 15/12 2005
 
TWA-A NC/S instructions
VISAQ202_088R02471.pdf (0.4 Mb), Literature number: VISAQ102, Language: English, Release date: 01/03 2003
 


Leaflet
 
Zone Valves
Zone Valves_Brochure.pdf (0.3 Mb), Literature number: VBSBP122, Language: US English, Release date: 17/07 2007