FHV Thermostatic Floor Heating Controller



The FHV provides temperature control of under floor heating circuits, using a return temperature limiting valve fitted with a sensor element.

FHV Thermostatic Floor Heating Controller

Technical data



Code No.DescriptionConnection

FHV-A

003L1001 Single zone ambient room temperature control valve. A type RA2000 sensor element is required for controlling the room temperature. Also required are two union nuts and tailpieces per control.1/2"

FHV-R

003L1000 Single zone return temperature sensing control valve. An FJVR sensor is required for controlling the return temperature. Also required are two union nuts and tailpieces per control.1/2"


Documentation



3 Documents Found: 1 data sheet and 2 instruction


Data sheet
 
FHV-A / FHV-R, Thermostats Datasheet VDUIE222
FHV-A_FHV-R_Datasheet_VDUIE222_10_17.pdf (0.8 Mb), Literature number: VDUIE222, Language: US English, Release date: 05/10 2017
 


Instruction
 
FHV-A + RA 2000 Thermostat
VIUGE151.pdf (0.2 Mb), Literature number: VIUGE151, Language: (51) DK,GB,DE, Release date: 01/02 2000
 
FHV-R + FJVR Thermostat
VIUGD151.pdf (0.2 Mb), Literature number: VIUGD151, Language: (51) DK,GB,DE, Release date: 14/12 2006
 


Accessories



003L1040 The FJVR return temperature limiter automatically regulates the return temperature from radiators, convectors, smaller floor heating circuits etc. FJVR Return Temperature Limiter, 10-50°C
003L1070 The FJVR return temperature limiter automatically regulates the return temperature from radiators, convectors, smaller floor heating circuits etc. FJVR Return Temperature Limiter, 10-80°C
013G8250 Danfoss offers a complete range of durable and easy to install operators, suitable for various types of radiator/convector heating systems and installations.
013U0476
013U0496
013U8608