Boiler Protection Applications (TV)



TV Thermostatic valves are designed to ensure optimum operating temperature inside a boiler. The thermostat within a TV valve allows flow through the bypass until the desired temperature is reached. TV valves can be mounted on either supply or return pipes.
(Valve assembly replaced with the VTC511 series)


Boiler Protection Applications (TV)

Technical data



Code No.SizeRequired
Tailpiece
Connection TypeOperating Temp. Cv

Thermostatic Valves, TV

065B8917 1" 1" FNPT113°FReturn
065B8918 1 1/4" 1 1/4" FNPT113°FReturn
065B8919 1 1/2" 1 1/2" FNPT113°FReturn
065B8920 1" 1" FNPT160°FSupply
065B8921 1 1/4" 1 1/4" FNPT160°FSupply
065B8922 1 1/2" 1 1/2" FNPT160°FSupply
065B8923 1" 1" FNPT140°FReturn
065B8924 1 1/4" 1 1/4" FNPT140°FReturn
065B8925 1 1/2" 1 1/2" FNPT140°FReturn


Documentation



4 Documents Found: 2 data sheet and 2 instruction


Data sheet
 
ESBE Thermic Valve TV
ESBE TV_DS_may09.pdf (0.3 Mb), Literature number: VDKID122, Language: US English, Release date: 26/07 2007
 
ESBE VTC Thermic Valve
ESBE VTC Datasheet- VDKIJ102 01-14.pdf (0.9 Mb), Literature number: VDKIM122, Language: US English, Release date: 08/03 2010
 


Instruction
 
ESBE Thermic Valve TV Installation Instructions
ESBE_TV_instructions.pdf (0.1 Mb), Literature number: VIKIA122, Language: US English, Release date: 12/02 2009
 
ESBE VTC instruc
VTC500 instruc final.pdf (5.7 Mb), Literature number: VIKIT122, Language: US English, Release date: 08/03 2010
 


Accessories



Accessories for ESBE TV boiler bypass valves A range of accessories for ESBE TV boiler bypass valves