Hydronic Comfort Controls

ESBE Series 90 Control Motors



ESBE Series 90 are direct mount, compact motors designed to operate 3-way or 4-way mixing valves.

ESBE Series 90 Control Motors

Technical data



Code No.TypeDesigned forVoltageTorqueKit ContentsRunning time

ESBE Series 90 Control Motors

065F8952 91EMAll ESBE rotary mixing valves24 V45 lb.Floating, 3 point12 seconds (90°)
065F8953 92EMAll ESBE rotary mixing valves24 V135 lb.Floating, 3 point50 seconds (90°)
065F8954 93EMAll ESBE rotary mixing valves24 V135 lb.Floating, 3 point240 seconds (90°)
065F8955 92PAll ESBE rotary mixing valves24 V135 lb.Proportional (0-10 V, 2-10 V, 0-20 mA, 4-20 mA)60 / 90 / 120 seconds (90°)
065F8959 92-2EMAll ESBE rotary mixing valves24 V135 lb.Floating, 3 point100 seconds (90°)


Documentation



3 Documents Found: 1 catalogue, 1 data sheet and 1 instruction


Catalogue
 
Hydronic Specialties Catalog VKKIA122
Hydronic_Specialties_VKKIA122_3_17.compressed.pdf (2.0 Mb), Literature number: VKKIA122, Language: US English, Release date: 21/03 2017
 


Data sheet
 
ESBE Series 90 Electronic Motor Actuator Datasheet, VDKIG422
Series 90 Actuator_DS-VDKIG422-07-16.pdf (0.7 Mb), Literature number: VDKIG422, Language: US English, Release date: 08/07 2016
 


Instruction
 
ESBE Series 90 Control Motor Instructions
ESBE_Series90_instructions.pdf (1.3 Mb), Literature number: VIKID122, Language: US English, Release date: 12/02 2009