| Code No. | Type | Connection | Description | Cv |
TWA Basic |
|
TWA4200
| 088H3114 24V actuator with end switch and 013G8042 - ½ Solder Union Valve | 1/2” solder | Actuator and valve | 1.6 |
|
TWA4400
| 088H3114 24V actuator with end switch and 013G8042 - 3/4 Solder Union Valve | 3/4” solder | Actuator and valve | 2.7 |
TWA Deluxe |
|
TWA42RETB
| 088H3114 24V actuator with end switch and 013G8042 - ½ Solder Union Valve 087N7251 RETB Thermostat | 1/2” solder | Actuator, valve and thermostat | 1.6 |
|
TWA44RETB
| 088H3114 24V actuator with end switch and 013G8042 -3/4 Solder Union Valve 087N7251 RETB Thermostat | 3/4” solder | Actuator, valve and thermostat | 2.7 |