Room Thermostats

Electric Floor Heating Thermostats



Microline® electronic on/off thermostats are designed to control electric floor heating systems for maximum comfort and minimum power consumption. Thermostats are equipped with a GFCI (Class A, 5mA trip level). 16A maximum switch rating.

UCCG and UCDG models feature a built-in clock function for automatic comfort and setback temperature options. Model UTCG offers two set point options (day operation and night setback) that can be switched and manually adjusted with a push of a button.


Electric Floor Heating Thermostats

Technical data



Electric floor heating thermostats

UCCG9991 Dual120/240Floor Sensor (10ft)programmable
UCCG9999 Dual120/240Ambient air room sensorprogrammable

UCDG

UCDG9999 Dual120/240Dual Sensor (Ambient Air and Room) 

UTCG

UTCG9991 Dual120/240Floor Sensor (10ft) 
UTCG9999 Dual120/240Ambient Air/Room Sensor 


Documentation



3 Documents Found: 2 instruction and 1 leaflet


Instruction
 
UTCG, UCCG, UCDG Instructions
GFCIinstrc.pdf (0.8 Mb), Literature number: VIBZA122, Language: US English, Release date: 11/11 2008
 
UTCG, UCCG, UCDG Instructions
GFCIuser.pdf (1.5 Mb), Literature number: VIBZA122, Language: US English, Release date: 11/11 2008
 


Leaflet
 
Electronic Thermostats
OJ_UCCG_may09.pdf (1.2 Mb), Literature number: VBBZA122, Language: US English, Release date: 20/09 2007