Pressure/Flow Controllers
Are you?
Business Areas
Products
Knowledge Center
Documentation
News
Contact
Home
Products
Pressure/Flow Controllers
STV Series Balancing Valves
Sitemap
AB-QM
AVDO, Pressure Regulator
STV Series Balancing Valves
Find a Representative
Find a AB-QM Representative
STV Series Balancing Valves
STV series balancing valves provide a high level of balancing accuracy using an easy to adjust wheel with a digital display. Valves include memory stop and dual differential pressure read out ports as standard equipment.
Technical data
Code No.
Connection
Cv
Valve body
Size
STV valves
065F895601
Solder
3.3
Brass
1/2"
065F8965
NPT
4.1
Brass
1/2"
065F896501
Solder
3.3
Brass
1/2"
065F8966
NPT
5.9
Brass
3/4"
065F896601
Solder
4.1
Brass
3/4"
065F8967
NPT
10.2
Brass
1"
065F896701
Solder
5.9
Brass
1"
065F8968
NPT
15.2
Brass
1-1/4"
065F896801
Solder
10.2
Brass
1 1/4"
065F8969
NPT
22.6
Brass
1-1/2"
065F896901
Solder
22.6
Brass
1-1/2"
065F8970
NPT
36.5
Brass
2"
065F897001
Solder
36.5
Brass
2"
065F8971
Flanged (ANSI 125)
110.00
2-1/2"
065F8972
Flanged (ANSI 125)
128.0
Cast Iron
3"
065F8973
Flanged (ANSI 125)
220
Cast Iron
4"
065F8974
Flanged (ANSI 125)
349
Cast Iron
5"
065F8975
Flanged (ANSI 125)
493
Cast Iron
6"
065F8993
Flanged (ANSI 125)
696
Cast Iron
8"
065F8994
Flanged (ANSI 125)
1405
Cast Iron
10"
065F8995
Flanged (ANSI 125)
1764
Cast Iron
12"
Documentation
1 Documents Found:
1 data sheet
Data sheet
STV Series Balancing Valves
STV_DS_5_05_08.pdf
(0.5 Mb), Literature number: VDDNB122, Language: US English, Release date: 09/05 2008
Terms Of Use
Privacy Policy
General Info