| Code No. | Type | Connection | Control Range | Connection Type |
AVDO with External / External Thread |
|
003L602001
| AVDO 15 | 1/2" | diff. pressure 0.725 to 7.25 psi | Union Solder |
|
003L602002
| AVDO 15 | 1/2" | diff. pressure 0.725 to 7.25 psi | Union Male NPT |
|
003L602501
| AVDO 20 | 3/4" | diff. pressure 0.725 to 7.25 psi | Union Solder |
|
003L602502
| AVDO 20 | 3/4" | diff. pressure 0.725 to 7.25 psi | Union Male NPT |
|
003L603002
| AVDO 25 | 1" | diff. pressure 0.725 to 7.25 psi | Union Male NPT |