ESBE 3-Way Mixing Valves Type F



ESBE mixing valves and electronic motor actuators

ESBE 3-Way Mixing Valves Type F

Technical data



Code No.ModelSizeConnection TypeOperating Temp. CvRequired
Tailpiece

Mixing Valve 3 & 4 way type G & F

065B8960 Type F2 1/2"2 - 2½" flangedmax. 23075 
065B8961 Type F2 1/2"2 - 2½" flangedmax. 230105 
065B8962 Type F3"3" flangedmax. 230175 
065B8963 Type F4"4" flangedmax. 230265 
065B8964 Type F5"5" flangedmax. 230325 
065B8965 Type F6"6" flangedmax. 230465 


Documentation



5 Documents Found: 1 catalogue, 2 data sheet and 2 instruction


Catalogue
 
Hydronic Specialties Catalog VKKIA122
Hydronic_Specialties_VKKIA122_3_17.compressed.pdf (2.0 Mb), Literature number: VKKIA122, Language: US English, Release date: 21/03 2017
 


Data sheet
 
ESBE 3 & 4 Way Mixing Valves Type F Datasheet VDKIN222
ESBE_TypeF_Valve_Datasheet_VDKIN222_07_16.pdf (0.3 Mb), Literature number: VDKIN222, Language: US English, Release date: 18/07 2016
 
ESBE Series 90 Electronic Motor Actuator Datasheet, VDKIG422
Series 90 Actuator_DS-VDKIG422-07-16.pdf (0.7 Mb), Literature number: VDKIG422, Language: US English, Release date: 08/07 2016
 


Instruction
 
ESBE 3 & 4 Way Type G & F Mixing Valves Instructions
ESBE_3_4way_G_F_instructions.pdf (2.4 Mb), Literature number: VIKIM122, Language: US English, Release date: 09/02 2009
 
VM-GIB actuator, Installation Instructions
VM-GIB instructions VICPA222.pdf (0.4 Mb), Literature number: VICPA222, Language: US English, Release date: 30/10 2013